Stepping Motor Driver ICs

Toshiba combines leading-edge and original technologies a with an advanced process to offer solutions to satisfy customers' needs and issues. An extensive line up of stepping motor driver ICs in a variety of specifications and package types support higher energy efficiency, reduced heat and improved reliability.

Lineup

Constant Current Stepper Motor Driver IC

TB67S559FTG

  • Pin/form-compatible QFN32 5.0mm x 5.0mm package
  • TB67S559FTG 50V/3.0A stepper motor driver IC represents a significant voltage and current rating upgrade to its pin/function compatible predecessor (TB67S539FTG), and offers an ultra-low RDS(ON) of 0.4Ω (typ., covering the upper and lower transistor)
  • Enables an increased design power rating while halving RDS(ON) to significantly reduce waste heat
  • Wide 8.2V to 44V output voltage range to cover 12V, 24V, and 36V applications
  • Sleep mode maximum current of 1μA
  • Built-in current detection supports constant current control and eliminates the need for external current sense resistors
  • Built-in charge pump circuit does not require an external capacitor
  • Eliminating additional external components enables substantial space saving in the mounting area
TB67S559FTG

 

 

Two-Phase bipolar stepping motor driver ICs

TB67S580FNG/TB67S581FNG

  • Motor output voltage rating up to 50V, TB67S581FNG has an output current rating up to 2.5A, TB67S580FNG is rated up to 1.6A
  • Drop-in replacement compatible, housed in 6.4mm x 9.7mm HTSSOP28 packages 
  • Built-in charge pump capacitors to save board space and system costs
  • Supports motor power supply voltages from 8.2V to 44V operational range, and consumes less than 10μA (typ.) in sleep mode
  • RDS(ON) is only 0.4Ω (typ.) for both high-side and low-side
  • Compact Click Boards™ are available from MikroElektronika to simplifying evaluation and software development

TB67S580FNG     MikroE Stepper 20 Click     Order from Farnell

TB67S581FNG     MikroE Stepper 9 Click     Order from Farnell

TB67H480FNG/TB67H481FNG

 

 

Stepping Motor Driver (Low voltage)

Stepping Motor Driver (Low voltage) TC78H660FTG TC78H651AFNG TC78H653FTG TC78H670FTG TC78H621FNG TC78H611FNG TC78S600FTG TB6674FAG Stepping Motor Driver (Low voltage) TC78H660FTG TC78H651AFNG TC78H653FTG TC78H670FTG TC78H621FNG TC78H611FNG TC78S600FTG TB6674FAG

Stepping Motor Driver (Middle voltage : Clock-in)

Stepping Motor Driver (Middle voltage : Clock-in) TB67H452FTG TB6560AHQ TB67S508FTG TB67S522FTAG TB67S215FTAG TB6560AFG/FTG TC78S122FNG/FTG TB67S579FTG TB67S539FTG/SFTG TB67S569FTG TB62269FTAG/FTG TB62262FTAG TB67S549FTG Stepping Motor Driver (Middle voltage : Clock-in) TB67H452FTG TB6560AHQ TB67S508FTG TB67S522FTAG TB67S215FTAG TB6560AFG/FTG TC78S122FNG/FTG TB67S579FTG TB67S539FTG/SFTG TB67S569FTG TB62269FTAG/FTG TB62262FTAG TB67S549FTG

Stepping Motor Driver (Middle voltage : Phase-in)

Stepping Motor Driver (Middle voltage : Phase-in) TB67S521FTAG TB67S213FTAG TC78S121FNG/FTG TB67S511FTAG TB62261FTG TB62261FTAG Stepping Motor Driver (Middle voltage : Phase-in) TB67S521FTAG TB67S213FTAG TC78S121FNG/FTG TB67S511FTAG TB62261FTG TB62261FTAG

Stepping Motor Driver (High voltage : Clock-in)

Stepping Motor Driver (High voltage : Clock-in) TB67S128FTG (0.25Ω) TB6600FG/HG (0.4Ω@4.0A) TB67S249FTG (0.33Ω) TB67S209FTG (0.49Ω) TB67S109AFNG/FTG (0.49Ω) TB67S149FG/FTG/HG (0.25Ω@2.0A) TB67S149AFTG(0.25Ω@2.0A) TB67S559FTG (0.4Ω)   TB67S589FNG/FTG (0.4Ω)  TB67S289FTG (0.4Ω) TB67S581FNG (0.4Ω) TB67S279FTG (0.6Ω) TB67S269FTG (0.8Ω) TB67S580FNG (0.4Ω) TB67S179FTG (0.5Ω@1.5A) TB67S158FTG/NG (0.5Ω@1.5A) Stepping Motor Driver (High voltage : Clock-in) TB67S128FTG (0.25Ω) TB6600FG/HG (0.4Ω@4.0A) TB67S249FTG (0.33Ω) TB67S209FTG (0.49Ω) TB67S109AFNG/FTG (0.49Ω) TB67S149FG/FTG/HG (0.25Ω@2.0A) TB67S149AFTG(0.25Ω@2.0A) TB67S559FTG (0.4Ω)   TB67S589FNG/FTG (0.4Ω)  TB67S289FTG (0.4Ω) TB67S581FNG (0.4Ω) TB67S279FTG (0.6Ω) TB67S269FTG (0.8Ω) TB67S580FNG (0.4Ω) TB67S179FTG (0.5Ω@1.5A) TB67S158FTG/NG (0.5Ω@1.5A)

Stepping Motor Driver (High voltage : Phase-in)

Stepping Motor Driver (High voltage : Phase-in) TB67S101AFNG/FTG/NG(0.49Ω) TB67S141FTG/HG/NG(0.5Ω@2.0A) TB67S141AFTG(0.5Ω@2.0A) TB67S285FTG(0.4Ω) TB67S105FTG(0.6Ω@2.4A) TB67S265FTG(0.8Ω@2.4A) TB67S261FTG(0.8Ω) TB67S158FTG/NG(0.5Ω@1.5A) Stepping Motor Driver (High voltage : Phase-in) TB67S101AFNG/FTG/NG(0.49Ω) TB67S141FTG/HG/NG(0.5Ω@2.0A) TB67S141AFTG(0.5Ω@2.0A) TB67S285FTG(0.4Ω) TB67S105FTG(0.6Ω@2.4A) TB67S265FTG(0.8Ω@2.4A) TB67S261FTG(0.8Ω) TB67S158FTG/NG(0.5Ω@1.5A)

Parametric Search

Stepping Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Technical topics

Technology introduction video

Product introduction video

Toshiba's Original Technologies

Features of Toshiba's Stepping Motor Drivers

Extensive product lineup

Extensive product lineup

Solutions for customers' needs and issues based on leading-edge technologies

Solutions for customers' needs and issues based on leading-edge technologies

Anomaly detection technology

It has built-in circuits for detecting abnormalities such as low-voltage (UVLO), overcurrent (ISD), and overheating (TSD).
This makes it possible to build a highly reliable system. (Note: The built-in error detection function differs depending on the product.)。

Simulation

Downloading PSpice® models

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open