Stepping Motor Driver ICs

Accurate position control achieved by stepping motors are being used in many applications.
But in order to overcome the motor from stalling, stepping motors tend to require additional current.
Therefore many engineers and users are looking for an optimized stepping motor control.
Toshiba developed an unique architecutre called "Active Gain Control" to overcome those requirements, and have implemeted to some of the latest products.

Lineup

Stepping Motor Driver (Low voltage)

Stepping Motor Driver (Low voltage) TC78H660FTG TC78H651AFNG TC78H653FTG TC78H670FTG TC78H621FNG TC78H611FNG TC78S600FTG TB6674FAG Stepping Motor Driver (Low voltage) TC78H660FTG TC78H651AFNG TC78H653FTG TC78H670FTG TC78H621FNG TC78H611FNG TC78S600FTG TB6674FAG

Stepping Motor Driver (Middle voltage : Clock-in)

Stepping Motor Driver (Middle voltage : Clock-in) TB67H452FTG TB6560AHQ TB67S508FTG TB67S522FTAG TB67S215FTAG TB6560AFG/FTG TC78S122FNG/FTG TB67S579FTG TB67S539FTG/SFTG TB67S569FTG TB62269FTAG/FTG TB62262FTAG TB67S549FTG Stepping Motor Driver (Middle voltage : Clock-in) TB67H452FTG TB6560AHQ TB67S508FTG TB67S522FTAG TB67S215FTAG TB6560AFG/FTG TC78S122FNG/FTG TB67S579FTG TB67S539FTG/SFTG TB67S569FTG TB62269FTAG/FTG TB62262FTAG TB67S549FTG

Stepping Motor Driver (Middle voltage : Phase-in)

Stepping Motor Driver (Middle voltage : Phase-in) TB67S521FTAG TB67S213FTAG TC78S121FNG/FTG TB67S511FTAG TB62261FTG TB62261FTAG Stepping Motor Driver (Middle voltage : Phase-in) TB67S521FTAG TB67S213FTAG TC78S121FNG/FTG TB67S511FTAG TB62261FTG TB62261FTAG

Stepping Motor Driver (High voltage : Clock-in)

Stepping Motor Driver (High voltage : Clock-in) TB67S128FTG (0.25Ω) TB6600FG/HG (0.4Ω@4.0A) TB67S249FTG (0.33Ω) TB67S209FTG (0.49Ω) TB67S109AFNG/FTG (0.49Ω) TB67S149FG/FTG/HG (0.25Ω@2.0A) TB67S149AFTG(0.25Ω@2.0A) TB67S559FTG (0.4Ω)   TB67S589FNG/FTG (0.4Ω)  TB67S289FTG (0.4Ω) TB67S581FNG (0.4Ω) TB67S279FTG (0.6Ω) TB67S269FTG (0.8Ω) TB67S580FNG (0.4Ω) TB67S179FTG (0.5Ω@1.5A) TB67S158FTG/NG (0.5Ω@1.5A) Stepping Motor Driver (High voltage : Clock-in) TB67S128FTG (0.25Ω) TB6600FG/HG (0.4Ω@4.0A) TB67S249FTG (0.33Ω) TB67S209FTG (0.49Ω) TB67S109AFNG/FTG (0.49Ω) TB67S149FG/FTG/HG (0.25Ω@2.0A) TB67S149AFTG(0.25Ω@2.0A) TB67S559FTG (0.4Ω)   TB67S589FNG/FTG (0.4Ω)  TB67S289FTG (0.4Ω) TB67S581FNG (0.4Ω) TB67S279FTG (0.6Ω) TB67S269FTG (0.8Ω) TB67S580FNG (0.4Ω) TB67S179FTG (0.5Ω@1.5A) TB67S158FTG/NG (0.5Ω@1.5A)

Stepping Motor Driver (High voltage : Phase-in)

Stepping Motor Driver (High voltage : Phase-in) TB67S101AFNG/FTG/NG(0.49Ω) TB67S141FTG/HG/NG(0.5Ω@2.0A) TB67S141AFTG(0.5Ω@2.0A) TB67S285FTG(0.4Ω) TB67S105FTG(0.6Ω@2.4A) TB67S265FTG(0.8Ω@2.4A) TB67S261FTG(0.8Ω) TB67S158FTG/NG(0.5Ω@1.5A) Stepping Motor Driver (High voltage : Phase-in) TB67S101AFNG/FTG/NG(0.49Ω) TB67S141FTG/HG/NG(0.5Ω@2.0A) TB67S141AFTG(0.5Ω@2.0A) TB67S285FTG(0.4Ω) TB67S105FTG(0.6Ω@2.4A) TB67S265FTG(0.8Ω@2.4A) TB67S261FTG(0.8Ω) TB67S158FTG/NG(0.5Ω@1.5A)

Parametric Search

Stepping Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Technical topics

Technology introduction video

Product introduction video

Toshiba's Original Technologies

Features of Toshiba's Stepping Motor Drivers

Extensive product lineup

Extensive product lineup

Solutions for customers' needs and issues based on leading-edge technologies

Solutions for customers' needs and issues based on leading-edge technologies

Anomaly detection technology

It has built-in circuits for detecting abnormalities such as low-voltage (UVLO), overcurrent (ISD), and overheating (TSD).
This makes it possible to build a highly reliable system. (Note: The built-in error detection function differs depending on the product.)。

Simulation

Downloading PSpice® models

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open