News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
25-09-2025
Toshiba推出採用最新一代製程技術[1]的100V N溝道功率MOSFET,以提升工業裝置開關電源效率
28-08-2025
Toshiba推出TOLL封裝650V第三代SiC MOSFET
09-06-2025
東芝研發出可降低溝槽型SiC MOSFET與Semi-Super-Junction肖特基二極體損耗的新技術
20-05-2025
Toshiba推出採用DFN8x8封裝的第3代650V SiC MOSFET
23-10-2024
Toshiba採用新一代製程拓展150V N通道功率MOSFET產品線,協助降低電源能耗
16-10-2024
Toshiba小型MOSFET可降低電池驅動元件的功耗並延長其工作時間
21-08-2024
Toshiba 擴大 -40V/-60V 車用 P 通道功率 MOSFET 產品陣容,確保車用設備穩定運行
31-07-2024
擴大有助於提升電源效率的600 V Super Junction N通道MOSFET產品線
26-07-2024
東芝開發出可減輕SiC功率模組中並聯晶片間寄生振盪的技術,該技術具有最小閘極電阻,可支援高速切換
17-07-2024
擴大功率 MOSFET 產品陣容,配備高速二極體,有助於提高電源效率
05-06-2024
有助於實現工業設備高效化和小型化的1200V SiC MOSFET模組產品線擴展
03-06-2024
東芝成功在降低SBD嵌入式SiC MOSFET的導通電阻的同時確保了其可靠性和短路耐受性
17-04-2024
擴大 U-MOSX-H 系列 150 V N 通道 MOSFET 的產品陣容,以降低電源功耗
06-03-2024
1700V SiC MOSFET模組的產品陣容擴大,有助於工業設備的高效化和小型化
22-02-2024
Toshiba推出有助於提高電源效率的帶高速二極體的功率MOSFET
06-12-2023
東芝擴展3300V SiC MOSFET模組的產品陣容,有助於工業設備的高效率化及小型化
07-11-2023
Toshiba推出適用於USB裝置和電池組保護的30V N溝道共漏MOSFET
20-09-2023
擴大有助於降低車載應用功耗的 40V N-Channel MOSFET 產品陣容
23-08-2023
東芝擴展U-MOSX-H系列80V N通道功率MOSFET產品線,協助降低電源功耗
17-08-2023
Toshiba推出採用新型封裝的車用40V N通路功率MOSFET,有助於汽車設備實現高散熱和小型化
開啟新視窗