Feature | 3-state output / Low input current drive |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Number of Circuits | 1 |
Output Interface | totem-pole(BUF) |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)
*Download Online Certification of Safety Standard(UL 1577) |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2745 | Almost same characteristics but different package | Different Switching speed |
Toshiba Package Name | DIP8 |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
9.66×7.62×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 2500 | Vrms |
ICC (Max) | ICC | - | 7.5 | mA |
threshold input current(L/H) | IFLH | - | 1.6 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 400 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 400 | ns |
Data transfer rate | - | - | 5 | Mbps |
Contact us
Contact usFrequently Asked Questions
FAQs