M330 Group

This microcontroller is equipped with a Arm® Cortex®-M3 core. It is equipped with a CEC function and remote control judgment function for interlocked operation of digital AV devices. Adapts to the control of various digital AV devices.

Features

  • High-performance Arm® Cortex®-M3 core: 40MHz operation (max)
  • Toshiba-original low-power consumption NANO FLASH™ memory: Fast programming
  • Various serial interfaces
  • CEC interface and remote control signal preprocessor that remain active even in SLEEP mode
  • High-speed, high-accuracy 10-bit AD converter (1.15-µs conversion time @40MHz)
  • Real-time clock (RTC)
Applications
  • Digital TVs
  • Harddisk recorders
  • Projectors
  • Blu-ray players
  • Set-top boxes
  • AV systems
  • Home appliances
  • Factory equipment
  • Office equipment

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Tool & Software

Evaluation Boards
Sample Software for M330 Group

Functions

Remote Control Signal Processor (RMC)
Even when the leader is not existing, RMC detects another signal which a remote control generates instead.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* NANO FLASH™ is a trademark of Toshiba Electronic Devices & Storage Corporation. 
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open