M370 Group

This is a Arm® Cortex®-M3 core-equipped motor-controlled microcontroller that operates on a 5V single power supply with built-in hardware, including the vector engine in which part of vector control is hardened.

Features

  • High-per formance Arm® Cortex®-M3 core: 80MHz operation (max)
  • Toshiba-original NANO FLASH™ memory: Fast programming
  • Toshiba-original Vector Engine (VE) that implements part of motor vector control as hardware
  • Various analog circuits *(comparators, op amps) *TMPM370,etc.
  • 12-bit AD converter
  • Oscillation frequency detection (OFD); Self-diagnosis functions supporting functional safety certification according to various standards (IEC 60730 class B and others)
  • Single 5-V power supply
  • Small package (SSOP30)   Note: TMPM375FSDMG
Applications
  • Washing machines
  • Air conditioners
  • Refrigerators
  • Heat pumps
  • Pumps, compressors, air blowers
  • Other rotating devices

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Tool & Software

Evaluation Boards
Sample Software for M370 Group

Functions

Vector Engines
Discover Toshiba’s vector engine hardware IP that offloads complex vector control calculations from the CPU for efficient motor control and improved MCU performance.
OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.

Technical topics

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* NANO FLASH™ is a trademark of Toshiba Electronic Devices & Storage Corporation. 
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open