News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
24-04-2024
4500 V/1000 A New Press Pack IEGT That Contributes to Size Reduction and High Output for High-Voltage Converters
17-04-2024
Lineup Expansion of 150 V N-Channel Power MOSFETs in U-MOSX-H Series to Reduce Power Consumption for Power Supplies
10-04-2024
4500 V/1500 A New Press Pack IEGT that Helps to Reduce the Size and Power Consumption for High-Voltage Converters
21-03-2024
擴展適用於閘極驅動電路、電流開關和LED驅動電路的雙極型電晶體產品線
06-03-2024
1700V SiC MOSFET模組的產品陣容擴大,有助於工業設備的高效化和小型化
14-02-2024
新型壓合式 IEGT 有助於縮小直流輸電系統和工業馬達控制器等高壓轉換器的系統尺寸並提高輸出能力
13-12-2023
東芝雙極電晶體有助於減少環境影響
06-12-2023
東芝擴展3300V SiC MOSFET模組的產品陣容,有助於工業設備的高效率化及小型化
29-11-2023
東芝擴展數位隔離器產品線,協助工業應用中的穩定高速隔離資料傳輸
22-11-2023
東芝適用於高壓電路的400 V耐壓小型開關二極體
20-09-2023
擴大有助於降低車載應用功耗的 40V N-Channel MOSFET 產品陣容
30-08-2023
東芝推出20款適用於汽車設備的突波保護齊納二極體產品
23-08-2023
東芝擴展U-MOSX-H系列80V N通道功率MOSFET產品線,協助降低電源功耗
09-08-2023
電機驅動晶片產品線延伸
28-06-2023
採用L-TOGL™封裝,支持大電流和高散熱的80V / 100V車載N溝道功率MOSFET的產品線擴展
21-06-2023
東芝推出有助於減少對環境影響的電晶體
14-06-2023
有助於降低車載設備功耗的-60V P通道功率MOSFET的產品線擴展
15-02-2023
東芝採用新世代製程擴展150V N通道MOSFET產品線 - 藉此提高電源供應器的效率
25-01-2023
雙極晶體管有助於節省電路板空間
30-11-2022
車載直流有刷電機驅動晶片產品線開展
開啟新視窗