TC358743XBG

HDMI® Interface Bridge

Description

Feature HDMI® 1.4 to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp)
Application Scope digital media adapter (DMA) / smart monitor / smart set-top box / smart TV
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-TFBGA64-0606-0.65-001
Package Image P-TFBGA64-0606-0.65-001
Pins 64
Mounting Surface Mount
Package size 6mm×6mm
Pin pitch 0.65 mm
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open