This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba automotive driver ICs offer the best features for automotive applications and are used to drive various actuators.
Characteristics of automotive driver ICs
In automotive applications such as motor drives, solenoid drives, and relay drives, with our high-end protection and diagnostic functions for Automotive driver ICs (high-side switch, low-side switch)
Supports a wide range of applications. Gate drivers also incorporate various protective and diagnostic functions in addition to the gate drive circuits of the power MOSFET, enabling the number of components in the system to be reduced. In the future, we will steadily expand the range of products that meet AEC-Q100 requirements.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|