TOSLINK General-Purpose Optical Transceiving Modules
| Compatible Optical Fiber with Connectors | LUCT2-TC1000W-**M (Asahi Kasei E-Materials) / TOCP200-**MBT (Toray Industries) / TOCP200P-**MBT (Toray Industries) / TOCP255-**MBT (Toray Industries) / TOCP255P-**MBT (Toray Industries) |
|---|---|
| Compatible Optical Fiber (μm) | APF (980/1000μm) NA=0.5 |
| Compatible Fiber-Optic Connector | JIS F07 |
| Comments | Renewal products |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | Molded resin package |
|---|---|
| Pins | 10 |
| Mounting | Through Hole |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Operating Temperature (Max) | Topr | 85 | ℃ |
| Operating Temperature (Min) | Topr | -40 | ℃ |
| Supply Voltage (Max) | VCC | 5.25 | V |
| Supply Voltage (Min) | VCC | 4.75 | V |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Transmission Distance (Max) | transmission_distance | (Cable is APF) | 40 | m |
| Data Rate (Max) | transmission_speed | (NRZ) | 6 | Mb/s |
| Data Rate (Min) | transmission_speed | (NRZ) | DC | Mb/s |
| Dominant Emitting Wavelength λd (Typ.) | wavelength | - | 650 | nm |
Contact us
Contact usFrequently Asked Questions
FAQs