Lineup Expansion of the "74AVC Series" Dual Power-Supply Bus Transceivers with New 1-bit and 2-bit Products-Supporting communication interfaces such as UART, GPIO, and SPI-
The new products support low-voltage operation and enable bidirectional voltage-level shifting between 0.7V or 0.8 V and up to 3.6V. In addition, a push-pull buffer configuration is adopted to achieve high-speed operation.
Small bit configurations and packages increase flexibility in system design.