※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the "XPJ1R504PB," an automotive 40V N-channel power MOSFET rated at 120A featuring the S-TOGL™ package, expanding its lineup for 12V systems.
By adding this product to its existing lineup of mass-produced 40V products in the S-TOGL™ package, including XPJR6604PB and XPJ1R004PB, Toshiba has expanded the range of product options to meet various applications and performance requirements.
In recent years, with the advancement of electrification in automotive equipment, the adoption of inverters and motor drives has been expanding, driving higher output and efficiency. To address these trends, MOSFETs are required to deliver both low power loss and high heat dissipation. The XPJ1R504PB, featuring the S-TOGL™ package, enables compact, high-density mounting and excellent heat dissipation, thereby helping to reduce the size of automotive equipment and improve efficiency.
As automotive equipment is used in a wide range of temperature environments, the reliability of solder joints in board mounting is highly important. The S-TOGL™ package employs gull‑wing leads that help relieve mounting stress, thereby improving solder joint reliability.
The new product adopts a post-less structure that unifies the chip’s source electrode connection and outer leads, thereby reducing parasitic resistance and achieving low On resistance. This helps reduce conduction loss and suppress heat generation, thereby helping to improve overall system efficiency. The product is also compliant with the AEC-Q101 automotive reliability standard.
Toshiba will continue to promote the development of automotive MOSFET products suited to various applications and system requirements, thereby contributing to higher efficiency in a wide range of automotive applications.
Small S-TOGL™ package with low package resistance, and high heat dissipation
The S-TOGL™ package features a post-less structure that integrates the chip’s source electrode connection and outer leads, eliminating internal connection posts. This reduces parasitic resistance and achieves low On-resistance (RDS(ON)). In addition, the use of a thick copper frame lowers transient thermal impedance between the channel and the case, helping to reduce the size of equipment and power loss. Furthermore, a multi-pin structure for the source leads improves current distribution, enabling high current capability.
(Unless otherwise specified, Ta=25°C)
| Part number | XPJ1R504PB | XPJR6604PB[1] | XPJ1R004PB[1] | |||
|---|---|---|---|---|---|---|
| Polarity | N-channel | |||||
| Absolute maximum ratings |
Drain-source voltage VDSS (V) | 40 | ||||
| Drain current (DC) ID (A) | 120 | 200 | 160 | |||
| Drain current (pulsed) IDP (A) | 360 | 600 | 480 | |||
| Channel temperature Tch (°C) | 175 | |||||
| Electrical characteristics |
Drain-source On-resistance RDS(ON) (mΩ) |
VGS=6V | Max | 2.67 | 1.16 | 1.8 |
| VGS=10V | Max | 1.54 | 0.66 | 1.0 | ||
| Gate threshold voltage Vth (V) |
VDS=10V | 2.0 to 3.0 | ||||
| Input capacitance Ciss (pF) |
VDS=10V, VGS=0V, f=300kHz |
Typ. | 4100 | 8750 | 5300 | |
| Thermal characteristics | Channel-to-case thermal impedance Zth(ch-c) (°C/W) |
Tc=25°C | Max | 0.76 | 0.4 | 0.67 |
| Package | S-TOGL™ | |||||
| Series | U-MOSⅨ-H | |||||
| Sample check & availability | ![]() |
![]() |
![]() |
|||
Note:
[1] Existing products
ABS/ESC, Electric Brake Booster, Electric Parking Brake (Type of N-ch MOSFETs) (PDF: 1.25MB)
Junction Box (PDF: 1.34MB)
Stock Check & Purchase
require 3 characters or more.
* S-TOGL™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
