※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the "XPMR7404PB," a 40V N-channel power MOSFET featuring the new SOP Advance(EWF) package, for automotive applications such as inverters, semiconductor relays, load switches, and motor drives.
To meet the needs for higher efficiency and larger current capacity in automotive equipment, the product achieves low loss and high heat dissipation through an optimized package structure. This contributes to lower power consumption and improved reliability in applications.
The SOP Advance(EWF) adopts a post-less structure that integrates the chip and outer leads using a Cu clip (Figure 1). This reduces the resistance of the current path compared with the conventional structure and improves current carrying capability. In addition, the source-coupled structure, which connects the source terminal on the back side of the package (Figure 2), increases the connection area with the board, thereby reducing package resistance and enhancing heat dissipation performance.
In addition to these structural features, the optimized internal design realizes low drain-source On-resistance (RDS(ON)) and low channel-to-case thermal impedance (Zth(ch-c)), thereby contributing to lower loss and higher efficiency in application equipment.
The package also adopts a wettable flank structure[1], which improves the visibility of solder joints, facilitating mounting quality inspection by automated visual inspection (AVI), and contributing to greater manufacturing efficiency and improved reliability.
The product complies with AEC-Q101, the reliability test standard for automotive applications, meeting the high-quality requirements demanded for automotive use.
Toshiba will continue to strengthen its lineup of power semiconductors, contributing to the advancement of automotive equipment through highly efficient and highly reliable products, and thereby supporting the realization of carbon neutrality.
Note:
[1] Wettable flank: Shape of the side leads on the package
The SOP Advance(EWF) package adopted for the new product features a post-less structure and a source-coupled structure, reducing package resistance by approximately 54% compared with the existing SOP Advance(WF) package. Compared with the existing SOP Advance(WF) package product XPHR7904PS, the XPMR7404PB achieves approximately a 6% reduction in RDS(ON), while the XPMR5904PB, currently under development, achieves approximately a 25% reduction, contributing to lower loss and higher efficiency in applications.
Notes:
[2] Under development
[3] Measurement conditions: VGS=10V, Ta=25°C
Compared with the existing product XPHR7904PS, the XPMR7404PB achieves approximately a 33% reduction in Zth(ch−c), while the XPMR5904PB, currently under development, achieves approximately a 38% reduction. The lower thermal impedance suppresses temperature rise and reduces RDS(ON), which has a positive temperature coefficient, thereby contributing to lower loss and higher efficiency in application equipment.
Note:
[4] Measurement condition: Tc=25°C
The SOP Advance(EWF) package adopts a wettable flank structure at the terminal section. This structure improves both the solder joint visibility and solder wettability. As a result, it facilitates the inspection of component mounting conditions using automated visual inspection (AVI) equipment and contributes to enhanced reliability.
(Unless otherwise specified, Ta=25°C)
| Part number | XPMR7404PB | XPMR5904PB[2] | XPMR8504PB[2] | |||
|---|---|---|---|---|---|---|
| Polarity | N-channel | |||||
| Series | U-MOSⅨ-H | |||||
| Absolute maximum ratings |
Drain-source voltage VDSS (V) | 40 | ||||
| Drain current (DC) ID (A) | 160 | 180 | 140 | |||
| Drain current (pulsed) IDP (A) | 480 | 540 | 420 | |||
| Channel temperature Tch (°C) | 175 | |||||
| Electrical characteristics |
Drain-source On-resistance RDS(ON) (mΩ) |
VGS=6V | Max | 1.28 | 1.05 | 1.52 |
| VGS=10V | Max | 0.74 | 0.59 | 0.85 | ||
| Gate threshold voltage Vth (V) |
VDS=10V | 2.0 to 3.0 | ||||
| Input capacitance Ciss (pF) |
VDS=10V, VGS=0V, f=300kHz |
Typ. | 7550 | 9240 | 6350 | |
| Thermal characteristics | Channel-to-case thermal impedance Zth(ch-c) (°C/W) |
Tc=25°C | Max | 0.59 | 0.55 | 0.66 |
| Package | Name | SOP Advance(EWF) | ||||
| Size (mm) | Typ. | 4.9×6.47×1.0 | ||||
| Sample check & availability | ![]() |
Under development | Under development | |||
For details about the application, please refer to the page below.
Electric Power Steering
Automotive Electric Pump (Water/Oil)
Automotive Junction Box
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
