※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup of Zener diodes, which protect semiconductor devices and power supply lines from overvoltage conditions such as switching surges and electrostatic discharge (ESD), by adding the CTZ series in a small SOD-882 (CST2) package. The CTZ series offers 20 products with Zener voltages ranging from 5.6V to 36V.
In recent years, demand has been increasing in industrial and consumer equipment for overvoltage protection solutions that can be implemented within limited board space, driven by the trend toward miniaturization and higher-density mounting. In addition, power supply lines and power control lines require protection not only against short-duration surges such as ESD, but also against relatively long pulse-width overvoltages caused by switching surges and inductive loads.
The CTZ series consists of Zener diodes that protect semiconductor devices from switching surges and induced lightning surges ranging from the microsecond to millisecond order, as well as overvoltages with characteristics close to DC. The lineup includes 20 Zener voltage options from 5.6V to 36V, allowing selection according to circuit voltage requirements, including low-voltage logic power supplies, various power control lines, and 12V and 24V power supply lines.
The series adopts a leadless SOD-882 (CST2) package measuring 1.0×0.6×0.38mm (typ.). Compared with Toshiba's conventional CEZ series in the leaded SOD-523 (ESC) package with equivalent characteristics, the mounting area can be reduced by approximately 53%, making installation easier on densely populated circuit boards and in compact equipment. As a result, Toshiba now offers ten package options for surge protection Zener diodes, providing greater design flexibility according to mounting space, required protection performance, and target line voltage conditions.
The CTZ series expands the available options for surge protection Zener diodes according to target line voltage requirements and mounting space constraints. It facilitates the implementation of surge protection measures even in increasingly compact electronic equipment and helps improve circuit design flexibility.
Toshiba will continue to expand its lineup of surge protection Zener diodes, contributing to the miniaturization and improved reliability of electronic equipment.
In electronic equipment, overvoltages may be applied to power supply lines and signal lines due to electrostatic discharge (ESD) entering through connectors, power on/off switching, the switching of inductive loads, and the connection or disconnection of external equipment. ESD protection diodes are mainly used to protect against short-duration overvoltage pulses. In contrast, surge protection Zener diodes are also suitable for protecting against overvoltages with relatively long pulse widths and characteristics close to DC, such as switching surges and induced lightning surges.
The CTZ series clamps such overvoltages near a specified voltage level, helping to reduce voltage stress on downstream semiconductor devices and circuits. It is particularly suitable for applications such as power supply lines, power control lines, and low-speed signal lines, where protection against not only ESD but also switching surges is required.
When selecting a Zener diode for overvoltage protection, it is necessary to choose an appropriate Zener voltage based on the normal operating voltage of the protected line and the withstand voltage of downstream devices. The CTZ series offers 20 products with Zener voltages ranging from 5.6V to 36V, making it suitable for a wide range of circuit requirements, including low-voltage logic power supplies, power lines for microcontroller peripherals, various control lines, and 12V and 24V power supply lines.
In addition, the series adopts nominal values based on the E24 series[1], making it easier to select products in accordance with commonly used voltage values and to replace existing designs or expand them into derivative products.
Notes:
[1] A preferred number series used to define standard values for Zener voltages, resistance values, and other electrical parameters.
In industrial and consumer equipment, the number of components mounted on circuit boards continues to increase as additional functions are incorporated and mounting density rises, while available mounting space is becoming more limited due to ongoing equipment miniaturization. The CTZ series adopts a leadless SOD-882 (CST2) package measuring 1.0×0.6×0.38mm (typ.). Compared with Toshiba's conventional CEZ series in the leaded SOD-523 (ESC) package with equivalent characteristics, the mounting area can be reduced by approximately 53%.
This makes it easier to place protection devices near connectors, around power management ICs, and around microcontrollers. It also helps improve board layout flexibility, particularly in applications where protection devices need to be located close to surge entry points or where multiple lines require individual protection.
(Unless otherwise specified, Ta=25°C)
| Part number |
Package | Absolute maximum ratings | Electrical characteristics | Sample check & availability |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Name, Size (mm) |
Electrostatic discharge voltage VESD[2] (kV) | Peak pulse current IPP[3] (A) |
Zener voltage VZ (V) |
Clamp voltage VC[4][5] (V) | Dynamic resistance RDYN[4] (Ω) | ||||||
| Typ. | Contact | Air | Min | Typ. | Max | Test current IZ (mA) | Typ. | Typ. | |||
| CTZ5V6 | SOD-882 (CST2) 1.0×0.6×0.38 |
±30 | 12.0 | 5.3 | 5.6 | 6.0 | 5 | 9.0 | 0.16 | ![]() |
|
| CTZ6V2 | 11.0 | 5.8 | 6.2 | 6.6 | 5 | 10.0 | 0.21 | ![]() |
|||
| CTZ6V8 | 10.0 | 6.4 | 6.8 | 7.2 | 5 | 13.0 | 0.27 | ![]() |
|||
| CTZ7V5 | 9.5 | 7.0 | 7.5 | 7.9 | 5 | 14.0 | 0.32 | ![]() |
|||
| CTZ8V2 | 8.5 | 7.7 | 8.2 | 8.7 | 5 | 16.5 | 0.37 | ![]() |
|||
| CTZ9V1 | 8.0 | 8.5 | 9.1 | 9.6 | 5 | 17.0 | 0.44 | ![]() |
|||
| CTZ10V | 7.5 | 9.4 | 10.0 | 10.6 | 5 | 19.0 | 0.52 | ![]() |
|||
| CTZ11V | 7.25 | 10.4 | 11.0 | 11.6 | 5 | 24.0 | 0.60 | ![]() |
|||
| CTZ12V | 7.0 | 11.4 | 12.0 | 12.6 | 5 | 26.0 | 0.70 | ![]() |
|||
| CTZ13V | 6.5 | 12.4 | 13.0 | 14.1 | 5 | 27.0 | 0.80 | ![]() |
|||
| CTZ15V | 5.6 | 13.8 | 15.0 | 15.6 | 5 | 24.0 | 0.60 | ![]() |
|||
| CTZ16V | 5.5 | 15.3 | 16.0 | 17.1 | 5 | 27.0 | 0.50 | ![]() |
|||
| CTZ18V | 5.1 | 16.8 | 18.0 | 19.1 | 5 | 28.5 | 0.40 | ![]() |
|||
| CTZ20V | 5.0 | 18.8 | 20.0 | 21.2 | 5 | 30.5 | 0.35 | ![]() |
|||
| CTZ22V | 4.75 | 20.8 | 22.0 | 23.3 | 5 | 32.0 | 0.40 | ![]() |
|||
| CTZ24V | 4.5 | 22.8 | 24.0 | 25.6 | 5 | 36.5 | 0.60 | ![]() |
|||
| CTZ27V | ±20 | 4.1 | 25.1 | 27.0 | 28.9 | 2 | 45.0 | 0.90 | ![]() |
||
| CTZ30V | 4.0 | 28.0 | 30.0 | 32.0 | 2 | 47.5 | 1.25 | ![]() |
|||
| CTZ33V | ±17 | 3.5 | 31.0 | 33.0 | 35.0 | 2 | 57.0 | 1.80 | ![]() |
||
| CTZ36V | ±12 | 3.0 | 34.0 | 36.0 | 38.0 | 2 | 63.0 | 2.60 | ![]() |
||
Notes:
[2] According to IEC61000-4-2
[3] According to IEC61000-4-5 (tp=8/20μs)
[4] TLP parameters: Z0=50Ω, tp=100ns, tr=300ps, averaging window: t1=30ns to t2=60ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=16A and ITLP2=30A.
[5] ITLP=16A
Overvoltage protection device Zener diode and ESD protection diode (PDF: 1,231KB)
Selection Guide Small Signal (PDF: 7.9MB)
Mini catalog Introduction of Toshiba Zener Diode for protection (PDF: 569KB)
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
