Small-signal MOSFET
Application Scope | High-Speed Switching |
---|---|
Polarity | N-ch |
Generation | U-MOSⅢ |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan / Thailand |
*: For detail information, please contact to our sales.
Toshiba Package Name | VESM |
---|---|
Package Image | ![]() |
JEITA | SC-105AA |
Package Code | SOT-723 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.2×1.2×0.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 20 | V |
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | 500 | mA |
Power Dissipation | PD | 0.15 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 1.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 1.52 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 1.14 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 850 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 660 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=5V | 630 | mΩ |
Input capacitance (Typ.) | Ciss | - | 46 | pF |
Total gate charge (Typ.) | Qg | VGS=4V | 1.23 | nC |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
PSpice |
![]() |
LTspice (Note) |
![]() |
Reliability Information |
![]() |
Environment Information |
![]() |
Environment Information |
![]() |
Catalog |
![]() |
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Batch Download (You can download multiple files at a time.)
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC-Q100 AEC-Q101 |
---|---|---|---|---|
SSM3K36MFV,L3XGF | 8000 | - | Yes | Yes |