This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Video processing ICs for automotive display systems. Support video signal processing as a companion chip for SoC. In addition to one chip IC which is adapted KT Act (*), Toshiba has some of accessory devices specialized in picture quality adjustment. These devices have stable synchronization performance when switching video, and various unique picture adjustment to improve the visibility of in-vehicle camera.
(*) NHTSA(National Highway Traffic Safety Agency) made a legal obligation to car maker to install automotive rear camera at May 2018
The purpose of it is to reduce fatal and injury accidents, and after setting the R gear, it must display the rear view within 2 seconds.
| Part Number | ||
|---|---|---|
| Package | FBGA 228 pin 15 × 15 mm |
|
| Function | For rear view monitor |
|
| Status | MP | |
| ADC | 1 | |
| Color decoder | 1 | |
| Muteless input switch | - | ![]() |
| Unique image quality adjustment | ![]() |
|
| Panel | WVGA | |
Operating temperature (°C) |
-40 to +85 | |
| Supply voltage (V) | 1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6 | |
| Part Number | |||
|---|---|---|---|
| Package | FBGA 121 pin 10 × 10 mm |
LQFP 80 pin 12 × 12 mm |
LQFP 64 pin 10 × 10 mm |
| Function | Picture quality adjustment |
LVDS to LVTTL bridge | |
| Status | MP | ||
| ADC | - | ||
| Color decoder | - | ||
| Muteless input switch | - | ||
| Unique image quality adjustment | ![]() |
- | |
| Panel | WVGA | ||
Operating temperature (°C) |
-40 to +85 | ||
| Operating temperature (V) | 1.4 to 1.6 , 3.0 to 3.6 | ||
View the product list of Automotive Video Processors to find products that meet your performance specifications.
Stock Check & Purchase
require 3 characters or more.