Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba's in-vehicle wireless communication ICs are suitable for in-vehicle equipment and roadside equipment of electronic toll collection system (ETC), remote keyless entry (RKE) system, tire pressure monitoring system (TPMS), etc.
| Part Number | Operating frequency | Features | Operating voltage range | Operating temperature range | Package |
|---|---|---|---|---|---|
| RF Transceiver IC for ETC / ETC2.0: TC32163FG |
5.8 GHz ISM band |
For On board Unit and Road Side Unit | 2.7 to 3.6 V | -40 to 85 °C | QFP48 (0.5 mm lead pitch) |
| Power Amplifier (PA) for 5.8 GHz band: TC32166FNG |
5.8 GHz ISM band |
For On board Unit | 3.0 to 3.6 V | -40 to 85 °C | SSOP10-pin (0.65 mm lead pitch) |
| RF IC for Chinese ETC Systems: TC32169FTG **(GR2.EL) |
5.8 GHz ISM band |
MODEM include AECQ-100 qualified** |
1.8 to 3.6 V | -40 to 85 °C -40 to 105 °C** |
VQFN32 (0.5 mm lead pitch) |
| Transceiver IC for remote controller: TC32306FTG |
315 MHz to 920 MHz band | High receiver sensitivity | 2.0 to 5.5 V | -40 to 85 °C | VQFN36 (0.5 mm lead pitch) |
Stock Check & Purchase
require 3 characters or more.