CMOS Logic ICs

Toshiba offer a wide lineup of CMOS logic ICs from the standard series with a withstand voltage of 18V to the VCX series with a guaranteed operation of 1.2V. Toshiba CMOS logic ICs are suitabe for a variety of applications from industrial to mobile equipment. The VHC / LCX / VCX series has a full range of interface functions (input tolerant, power down protection function, etc.), enabling interfaces between ICs with different power supply voltages, contributing to equipment power saving by cutting off unused circuit blocks (partial power down).

Lineup

You can narrow down the search for applicable products by selecting specifications.

Function1
Function2
Number of Circuits
VCC (Max) (V)
Package name (Toshiba)
AEC-Q100
(*) For more information please contact the sales representative.
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Supports all applications (industrial equipment-portable equipment) with an abundant lineup
Toshiba offer a wide lineup of CMOS logic ICs from the standard series with a withstand voltage of 18V to the VCX series with a guaranteed operation of 1.2V and are suitabe for a variety of applications from industrial to mobile equipment.
Supports all applications (industrial equipment-portable equipment) with an abundant lineup
What are the additional functions (input tolerant, power down protection) required for voltage level conversion and partial power down?
It is becoming important for CMOS logic ICs, which act as an interface between core ICs and peripheral ICs, to be enhanced with additional functions such as input tolerant function and power down protection.
What are the additional functions (input tolerant, power down protection) required for voltage level conversion and partial power down?

Documents

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.
Surveillance Camera
Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.
Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmablelogic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

Simulation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open