This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
I/O Expander can easily expand the functions such as GPIOs, Keypads, LED controls and timers to the exsiting systems.
| Part Number | ||
|---|---|---|
| Package Dimensions | ||
| Features | Up to 24 GPIO pins; on-chip RC oscillation | Up to 24 GPIO pins; on-chip RC oscillation |
| Power Suppy | 1.62-3.6 V | 1.62-3.6 V |
| Package | BGA 3.5×3.5mm (36 pins) |
QFP 10.0×10.0mm (44 pins) |
| Status | Mass Production | Mass Production |