This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
More and more road vehicles now have on-board connectivity, equipping them with internet and cellular access, and allowing information to be shared among on-board systems and devices and with external systems and services. On top of this, low latency communications are essential for advanced driver assistance systems (ADAS) and autonomous driving technologies. These developments all require more complex automotive communication systems supported by reliable transmission standards with real-time data delivery. The Ethernet TSN standard was developed expressly to meet these needs.
TC956x Series, that are an Ethernet bridge IC for an next generation of in the car network system, are the products
which supports Ethernet AVB/TSN to be performed the high speed and synchronous network system for Automotive.
| Product name | TC9560XBG | TC9560BXBG | TC9562XBG | TC9562AXBG | TC9562BXBG | ||
|---|---|---|---|---|---|---|---|
| Application | Ethernet AVB/TSN bridge solution for automotive application | ||||||
| Functions and Feature | Ethernet feature | Up to 1Gbps: 1 port | Up to 10Gbps: 2 ports | ||||
| Host (External application) I/F | PCIe® I/F [Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Single lane] |
- | PCIe® I/F [Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Single lane] |
PCIe® I/F [Gen3 (8GT/s), Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Up to 4 lanes] | |||
| - | HSIC I/F (480 Mbps) | - | |||||
| PCIe® switch feature | - | Gen3 (8GT/s), Gen2 (5GT/s), Gen1 (2.5GT/s), Port 1: Up to 2 lanes, Port 2: 1 lane | |||||
| Automotive I/F | Ethernet AVB [IEEE802.1AS, IEEE802.1Qav] MAC | ||||||
| - | Ethernet TSN [IEEE802.1Qbv, IEEE802.1Qbu, IEEE802.3br] MAC |
||||||
| Ethernet PHY I/F | RGMII/RMII/MII | RGMII/RMII/MII/SGMII | Port A: USXGMII/XFI/SGMII Port B: USXGMII/XFI/SGMII/RGMII |
||||
| Audio I/F | I2S/TDM | - | |||||
| Peripheral I/F | I2C/SPI, Quad SPI, UART, GPIO, INT | I2C/SPI, UART, GPIO, INT | |||||
| CPU Core | Arm®Cortex®-M3 | ||||||
| Package (Pitch) | PLFBGA170 (0.65) | PLFBGA120 (0.65) | PLFBGA220 (0.65) | ||||
| Supply Voltage (V) | 1.8/3.3 for IO 1.8/2.5/3.3 for RGMII/RMII/MII 1.1 for Core | 1.8/3.3 for IO 1.2 for HSIC 1.8/2.5/3.3 for RGMII/RMII/MII 1.1 for Core | 1.8/3.3 for IO 1.8 for SGMII 1.8/2.5/3.3 for RGMII/RMII/MII 1.1 for Core |
1.8/3.3 for IO 1.8 for USXGMII/XFI/SGMII/RGMII 0.9 for Core |
|||
*: New Product
* PCIe® and PCI Express® are registered trademarks of PCI-SIG.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarksof their respective companies.