Automotive System Power Supplies ICs

Along with the electronic devices of the vehicle is high performance for example EPS, it becomes necessary for power supply ICs to correspond to large currents outputs, multiple outputs, and functional safety. Toshiba has various of power management ICs with a DC-DC converter and functional safety and provides automotive solutions with high reliability to satisfy the customers demand specification.

Lineup

System Power Supply ICs (Series Power Supplies)

Part Number Functions Output
Voltage Typ. (V)
Output
Current (mA)
Input
Voltage
Max (V)
Power
Dissipation
Max (W)
Remarks Package Supply
Voltage
(V)
Rel
Level
CPU voltage regulator,
watchdog timer
5 Depends
on ext. Tr.
45
(1 sec.)
0.68
  • Low current consumption: 90 µA (typ.)
  • WDT OFF function
  • Reset detection 4.7 V / 4.2 V (selectable)
  • External transistor required
SSOP20 6 to 18 AEC-Q100
qualified

System Power Supply ICs (DC-DC Converter Power Supply)

Part Number Functions Output
Voltage Typ. (V)
Output
Current (mA)
Input
Voltage
Max (V)
Power
Dissipation
Max (W)
Remarks Package Supply
Voltage
(V)
Rel.
Level
CPU voltage regulator
DC-DC converter & LDO
Watchdog timer
On-chip SPI
5
5
5
5
400
100
100
100
40
(1 sec.)
3.84
  • DC-DC converter
  • Four low-dropout (LDO) regulators
  • Voltage monitor, POR, WDT
  • SPI (error information output)
  • 5-V series power supply (with a 400-mA driver)
  • 5-V tracking power supply (with three 100-mA driver channels)
HTSSOP48 2.7 to 18 AEC-Q100
qualified
CPU voltage regulator
DC-DC converter & LDO
Watchdog timer
On-chip SPI
1.1/1.2/1.25/1.5
5
5
5
5
800
400
100
100
100
40
(1 sec.)
3.84

 

  • 2DC-DC converter
  • Four low-dropout (LDO) regulators
  • Voltage monitor, POR, WDT
  • SPI (error information output)
  • 5-V series power supply (with a 400-mA driver)
  • 5-V tracking power supply (with three 100-mA driver channels)

 

HTSSOP48
2.7 to 18 AEC-Q100
qualified

* WDT: Watch-dog timer, POR: Power-on-reset

Applications

Automotive Electric Pump (Water/Oil)
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.

Reference Design

Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.「Please note that TTA005 was designated as Not Recommended for New Design (NRND) as of April, 2026.」

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.
A new window will open