This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
An Insulated Gate Bipolar Transistor, IGBT, is a device that switches power on and off between a collector and emitter by controlling the voltage between the gate and emitter in the same way as MOSFET. Toshiba IGBT can be used in a wide range of applications, from home appliances to infrastructure equipment like trains. Our discrete IGBT are used in IH cooking equipment, rice cookers, kitchen microwaves, refrigerators, washing machines, air-conditioners and other household equipment. The collector- emitter voltage of discrete IGBTs covers from 300 to 800V, with a DC current from 5 to 80A. Discrete IGBTs are more suitable for controlling high voltage and current than silicon MOSFETs.
IGBT product list
Selection by characteristics