M4N Group

The 200MHz operation Arm® Cortex®-M4 core with FPU and large-capacity flashes, rich timer/communication interfaces, Ethernet controllers, universal serial buses, and CAN controllers provide edge-processing for IoT devices (sensing and communication).

Features

Connectivity MCU with high speed data processing, wide variety of timers and communication channels optimizes for IoT devices, equipped with Ethernet, USB, and CAN controller

  • Arm® Cortex®-M4 core with FPU, operating at up to 200MHz 
  • Wide range of memory options and package line-up (100 to 177pin)
    • 512 to 2048KB code flash and 32KB data flash with 100k write cycles endurance
    • 194 to 256KB SRAM
  • Various built-in interfaces and communication channels suitable for high-speed data processing required for AV equipment, MFPs, and Factory Automations.
    • 10/100 Ethernet controller (MII,RMII)
    • Universal Serial Bus (USB Rev 2.0 FS OTG controller with integrated PHY)
    • 2 CAN controllers
    • Serial memory interface (supports Quad/Octal SPI), audio interface (I2S) and external bus interface
    • Programmable Motor Driver (PMD) for optionally controlling brushed or brushless motor
    • High throughput communication with multiple DMA controllers and unique bus matrix
    • 2 Digital-to-analog converter
    • Incorporating additional Remote control (RMC), Consumer Electronics Control (CEC)
  • Built-in high-speed oscillator, equipped with oscillation accuracy +/-1% (operating temperature -40 to 85℃)
    By improving the oscillation accuracy, the number of parts can be reduced by eliminating the need for an external oscillator.
  • Both code flash and data flash are rewritable up to 100,000 times
    By high level resilience to repeated data write and erase, it is possible to eliminate the need for external memory.
Applications
  • Industrial networking and information management devices requiring Ethernet, USB and CAN connectivity
     (Printer, communication equipment for building & factory automation, IoT home appliances, home security, smart meters etc., ) 

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Tool & Software

Evaluation Boards
Sample Software for M4N Group

Functions

USB (Universal Serial Bus)
USB is a very popular serial interface especially for PCs.
I2S (Inter-IC Sound)
I2S is a serial interface which transfers audio data.
EtherMAC (Ethernet Media Access Control)
EtherMAC is a part of Ethernet interface.
CAN (Controller Area Network)
CAN is a serial interface which is mainly used inside a motor vehicle.

Technical topics

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open