This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
A Color sensor has a confirguration with 3 lines of photodiode rows with a color filter (Red, Green, and Blue).
It has a color filter, so a color image can be obtained with a white light source.
A color sensor has color filters (Red, Green, and Blue), and can scan color images with a white light source.
Our sensor has photodiode rows prepared for each filter, so it is possible to obtain a color image with the same resolution[1].
We have a lineup of products with various line rates and pixel counts to suit your needs.
[1]: The image resolution is dependant upon the number of sensor pixels.
| Product | Line rate (kHz) |
Pixel number (Pixels) |
Pixel size (μm) |
Pixel row length (mm) |
Output signal (ch/line) |
|
|---|---|---|---|---|---|---|
| TCD2719DG | 17.8 | 7300 | 10 x 10 | 73 | 4 | |
| TCD2712DG | 15.1 | 7500 | 9.325 x 9.325 | 69.9 | 4 | |
| TCD2728DG | 11.7 | 7500 | 4.7 x 4.7 | 35.25 | 2 | |
| TCD2726DG | 11.7 | 7500 | 4.7 x 4.7 | 35.25 | 2 | |
| TCD2564DG | 10.5 | 5400 | 7 x 7 | 37.8 | 2 | |
| TCD2724DG-1 | 8.9 | 7450 | 4.7 x 4.7 | 35.02 | 2 | |
| TCD2725BFG | 8.9 | 7450 | 4.7 x 4.7 | 35.02 | 2 | |
| TCD2711DG | 8.8 | 7500 | 9.325 x 9.325 | 69.9 | 2 | |
| TCD2720BFG | 8.1 | 7500 | 4.7 x 4.7 | 35.25 | 2 | |
| TCD2723BFG | 7.3 | 7450 | 4.7 x 4.7 | 35.02 | 2 | |
| TCD2566BFG | 6.2 | 5340 | 5.25 x 6.825 | 28.035 | 1 | |
| TCD2569BFG | 6.1 | 5340 | 5.25 x 5.25 | 28.035 | 1 | |
| TCD2565BFG | 6.0 | 5400 | 5.25 x 5.25 | 28.35 | 1 | |
| TCD2717BFG | 4.4 | 7500 | 4.7 x 4.7 | 35.25 | 1 | |
| TCD2918BFG | 3.2 | 10680 | 2.625 x 8.4 | 28.04 | 1 | |
| TCD2919BFG | 3.2 | 10680 | 2.625 x 8.4 | 28.04 | 1 | |
Linear Image Sensors Product Lineup
Search for linear image sensors that best suit your needs.