This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
A brushed motor is used the most in the type of motor for automotive application.
Toshiba has various of H-Bridge driver ICs which realize system optimization of each ECU, such as the driver IC integrating low Rds(on) Power MOSFETs and supporting LIN communication as a responder or the driver IC capable of 5A using smaller package with heat sink.
Toshiba provides high reliability motor driver IC solution qualifying AEC-Q100.
| Part Number | Package | Output Current Output Resistance |
Power Supply | Recommended Applications | Features & Functions | Rel. Level |
|---|---|---|---|---|---|---|
| P-QFN28-0606-0.65-001 | ±5.0A | BATT | Open/close control for engine throttle and other valves | 1-channel PWM H-bridge driver Small package, various fault detection functions |
AEC-Q100 qualified | |
| HTSSOP48-P-300-0.50 | source: 4Ω sink: 4Ω |
BATT | EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. | 1-channel H-bridge gate-driver (ext. N-ch FET) Built-in motor current detection circuit |
AEC-Q100 qualified | |
| P-LQFN40-0606-0.50-001 | ±5.0A (10A/1-channel mode) |
BATT | Open/close control for engine throttle, Motor drive system that requires PWM control, such as door latch | PWM-type, 5A dual-channel, H-bridge/1-channel 10A H-bridge driver, Small heat dissipation package, various falt detection functions, SPI communication (motor control enabled) | AEC-Q100 qualified | |
| P-VQFN40-0606-0.50-004 | ±5.0A (10A/1-channel mode) |
BATT | Open/close control for engine throttle, Motor drive system that requires PWM control, such as door latch | PWM-type, 5A dual-channel, H-bridge/1-channel 10A H-bridge driver, Small package, various falt detection functions, SPI communication (motor control enabled) | AEC-Q100 qualified | |
| SSOP24-P-300-0.65A | ±1.0A | BATT (built-in 5-V regulator) |
HVAC actuator control | 1-channel H-bridge driver LIN 1.3 responder | – | |
| LQFP48-P-0707-0.50C | source: 4Ω (HOx) 10Ω (LOx) sink: 4Ω (HOx,LOx) |
BATT | EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. | 1-channel H-bridge gate-driver (ext. N-ch FET) Built-in motor current detection circuit, built-in motor rotation direction detection |
AEC-Q100 qualified | |
| SSOP24-P-300-0.65A | ±1.0A | BATT (built-in 5-V regulator) |
HVAC actuator control | Built-in 1ch H-bridge, communicate with LIN 2.0 commander, as a responder IC | AEC-Q100 qualified |
|
| SSOP24-P-300-0.65A | ±1.0A | BATT | HVAC damper control, door mirror angle control, etc. | 2-channel H-bridge driver DMOS power transistor version of the TA8083FG |
AEC-Q100 qualified | |
| SSOP24-P-300-0.65A | ±1.0A | BATT | HVAC damper control, door mirror angle control, etc. | 6-channel half-bridge driver SPI interface |
AEC-Q100 qualified | |
| P-VQFN24-0404-0.50-003 | source: 500Ω sink: 50Ω |
BATT | Power Slide Door, Power Rear Door, Power Seat, Power Window | 1-channel H-bridge gate-driver (ext. N-ch FET), Small package, variousfault detection functions | AEC-Q100 qualified | |
| P-VQFN32-0505-0.50-009 | Source: 10Ω Sink: 3Ω |
BATT | Power Slide Door, Power Rear Door, Power Seat, Power Window | 1-channel H-bridge gate-driver (ext. N-ch FET), Small package, various fault detection functions, SPI communication (motor control enabled) | AEC-Q100 qualified |
| Product | File Type | PSpice Download | Motor Type | Output Voltage (V) | Output Current (A) | Features | Publish Date |
|---|---|---|---|---|---|---|---|
| TB9051 | zip | (36KB) | Brushed DC | 28 | 6 | PWM type single channel H-bridge DC brushed motor driver for automotive use | 2017/10/30 |
Stock Check & Purchase
require 3 characters or more.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.