TPH1R204PB

Power MOSFET (N-ch single 30V<VDSS≤60V)

  • Related Reference Design(2)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance
Package Image Toshiba TPH1R204PB Power MOSFET (N-ch single 30V&lt;VDSS&le;60V) product SOP Advance package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 240 A
Power Dissipation PD 132 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.0 V
Gate threshold voltage (Min) Vth - 2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 1.96
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.2
Input capacitance (Typ.) Ciss - 4400 pF
Total gate charge (Typ.) Qg VGS=10V 62 nC
Output charge (Typ.) Qoss - 56 nC
Reverse recovery time (Typ.) trr - 49 ns
Reverse recovery charge (Typ.) Qrr - 44 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

Feb,2023

Oct,2025

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TPH1R204PB,L1Q 5000 Yes

Reference Design

Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
Board Appearance
Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provides design guide, data, and other contents.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open