Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Parametric Search

Stock Check & Purchase

Select Product Categories

TX Family / TXZ Family Development System

You can choose among a wide range of development tool partners for Arm® Core-based microcontroller development systems. Choose the best development tools and partners that suit your needs.

  IDE/Compiler Debugger Simulator OS Middleware Software development/SI Board/Evaluation kit FLASH
programmer/Writer*
FLASH
programming service
Teaching Materials/Seminar Functional Safety 
            ON  
         
            ON      
        ON      
             

ON

OFF

     
      ON    
                 
              OFF      
             
              OFF    
         
                 
             
              OFF      
       
              ON      
                 
                   
                   
              OFF    
            ON      
        ON      
          ON      
                 
               
             

ON

OFF

   
             
                 
                   
                   
              OFF      
         

ON

OFF

     
*FLASH programmer/Writer
ON: ON board Writing
OFF: OFF board Writing

Sample Programs / Device Drivers

Toshiba Application Notes and Sample Programs

Application notes and sample programs are available for download from our Web site. Application notes will help you better understand Toshiba’s microcontrollers. You can use sample programs as a guide for creating software. Toshiba offers header files and startup routines for each microcontroller as well as sample programs for on-chip peripherals that combine multiple drivers. You can use them to control on-chip peripherals without being concerned about registers. Visit our Web site for information on the availability of sample programs and the supported microcontrollers.

Sample Program Examples ;

  • Reading ADC data from an analog input pin
  • Switching between NORMAL and STOP modes
  • Generating a sawtooth waveform from the DA pin
  • UART initialization and receive/transmit operation using the DMAC
  • Reading and writing an SRAM connected to the external bus
  • Executing a program out of the on-chip RAM to erase and program the on-chip Flash memory
  • I2C master/slave configuration
  • SSP initialization and self-loopback test
  • Generating timer interrupts at an interval of 500 ms
  • Generating square-wave forms with variable duty cycles using the PPG
  • Watchdog timer initialization

Application note / Sample Programs

CMSIS-Compliant Drivers

Toshiba’s sample programs and drivers are compliant with the Cortex® Microcontroller Software Interface Standard (CMSIS) defined by Arm Ltd. CMSIS is a software interface standard, which enables consistent and simple software interfaces to the processor for interface peripherals, real-time operating systems and middleware, simplifying software reuse and reducing the learning time for new microcontroller developers. Toshiba offers peripheral drivers compliant with CMSIS. These drivers and sample programs using them are also available for download from Arm’s on Arm website.

* For details of CMSIS, see the Arm website.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

cmsis

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open