TB6586AFG

Brushless motor driver IC

Description

Function PWM type
Application Scope 3-phase brushless motor drivers
Class 3-phase brushless motor controller
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-SSOP24-0613-1.00-001
Package Image Toshiba TB6586AFG Brushless motor driver IC product P-SSOP24-0613-1.00-001 package image
Pins 24
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.002 A
Operating Temperature (Max) Topr 115
Operating Temperature (Min) Topr -30
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Voltage VO 18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Min) - - 6.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Mar,2026

Mar,2026

Applications

Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open