Under development

M4H Group

The TXZ+™ Family Entry-Class M4H Group is a standard microcontroller ideal for small-scale system control in consumer and industrial equipment. 
Equipped with an Arm® Cortex®‑M4 core (with FPU), operating at up to 120 MHz. Delivers both real-time performance and ease of use, supporting a wide range of control applications.

Features

A standard microcontroller suitable for small-scale system control applications in consumer and industrial equipment.

  • Arm® Cortex®‑M4 core (with FPU), operating at up to 120 MHz
  • Internal memory
    256 KB Flash memory, 18 KB SRAM
  • Suitable for a wide range of consumer and industrial equipment
    Operating voltage: 2.7 V to 5.5 V
    Operating temperature range: −40 °C to +105°C
    Self-diagnosis functions for functional safety
  • Motor Control Capability
    Equipped with a 120 MHz CPU, an AD converter, and an Advanced Programmable Motor Drive (A‑PMD), all integrated into a single unit to support motor control applications.
  • Built-in High-Speed Oscillator
    Oscillation accuracy: ±1% over the operating temperature range of −40 °C to +105°C
    Improved accuracy eliminates the need for an external oscillator, contributing to a reduced component count.
  • High Flash Endurance
    Supports up to 100,000 flash rewrite cycles.
  • Three package options available, selectable according to mounting area and assembly conditions

Applications

  • System control units for home appliances and consumer equipment
  • Industrial equipment and factory automation (FA) systems
  • Office and commercial equipment

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Functions

OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open