TD62083APG

EOL announced

Darlington driver

Description

Number of Circuits 8
Input Resistor (Ω) 2.7kΩ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DIP18-P-300-2.54D
Pins 18
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 500 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Breakdown Voltage VCE(SUS) 50 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open