TX00 Series

Arm® Cortex®-M0 Core Based Microcontrollers Featuring a Low-Power Core and a Small Footprint

TX00 Series Features

Lineup

 

M030 Group

M060 Group

Power calculation engine(PCE)  
AD Converter
(SAR)

(ΔΣ,SAR)
LCD driver  
Timer
Serial interface
USB  

Note 1: There are microcontrollers that do not contain some of the peripherals shown. For details, see appropriate datasheets.

M030 Group

Features

  • High-efficiency operation, low-capacity memory and low pin count
  • Enhanced timer functions

Product List

Applications

  • Printers
  • Home appliances
  • Digital appliances
  • Industrial equipment

Tool & Software

M060 Group

Features

TMPM066/067/068

  • Low-pin-count and low-capacity ROM
    Packaging: 48-, 57- and 64-pin
    ROM: 128 KB
  • On-chip USB device controller
    On-chip USB device in a small package

TMPM061

  • Three 24-bit ΔΣAD Converters
    Three independent ADCs allow simultaneous, high-precision measurement.
    On-chip programmable gain amplifier
  • Power calculation engine (PCE)
    Support for active, reactive and other types of power measurement
  • On-chip LCD driver (40 seg x 4 com)
    Displays various application data

Product List

Applications

TMPM066/067/068

  • Tablets
  • PC
  • Digital equipment
  • Industrial controllers
  • Office equipment

TMPM061

  • Smart meters
  • Monitoring of power inside equipment
  • Healthcare products
  • HEMS equipment
  • Measuring instruments

Tool & Software

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* All other company names, product names and service names may be trademarks of their respective companies.

A new window will open