Surveillance Camera

Surveillance Camera

Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 MDIO EMAC MDIOEMAC PWM PWM Ethernet Connector Ethernet Connector ISP ISP PCIe® PCIe® DRAM Controller DRAMController I2C I2C Arm® core Arm® core Analog Video Out ADC/DAC Analog Video OutADC/DAC Image Processor Image Processor +3.3 V +3.3 V +1.8 V +1.8 V SDI/HD-SDI Output SDI/HD-SDI Output I/O I/O LED LED +1.5 V +1.5 V DC-DC DC-DC I/O I/O +5 V +5 V N-ch MOSFET N-chMOSFET +5 V +5 V +3.3 V +3.3 V +1.5 V +1.5 V +1.1 V +1.1 V +1.8 V +1.8 V +1.2 V +1.2 V SD Card SD Card LDO LDO TVS TVS +5 V +5 V +3.3 V +3.3 V TVS TVS Audio IN/OUT Audio IN/OUT Audio Codec IC AudioCodec IC RTC RTC Audio Codec/Amp Audio Codec/Amp SBD SBD Battery Battery External Buzzer External Buzzer LED LED +5 V +5 V <PoE> <PoE> DC 48 V DC 48 V DC 12 V IN DC 12 VIN <Data Line> <Data Line> Stepping Motor Stepping Motor LENS Zoom LENS Zoom Auto Focus Auto Focus Iris Cont. Iris Cont. ICR Cont. ICR Cont. LDO LDO LDO LDO LDO LDO LDO LDO LDO LDO Pan Pan Tilt Tilt CMOS Sensor CMOSSensor MCD MCD MCD MCD LENS Control MCU LENS Control MCU LENS Module LENSModule LDO LDO +3.3 V +3.3 V +2.8 V +2.8 V LDO LDO +3.3 V +3.3 V +1.8 V +1.8 V Phy Phy I2S I2S Flash Memory FlashMemory DDR3 Memory DDR3Memory +1.5 V +1.5 V +1.5 V +1.5 V <Local Memory> <Local Memory> DMA Controller DMAController Wi-Fi® Wi-Fi® MOSFET MOSFET M M M M 電動機.391 M M Ethernet Connector Ethernet Connector CPU CPU <Data Line> <Data Line> SSD/HDD SSD/HDD Display Display Video contoroler Video contoroler SATA SATA eFuse IC / Gate Driver & N-ch MOSFET eFuse IC /Gate Driver& N-ch MOSFET +5 V / +12 V +5 V / +12 V DDR Memory DDR Memory AC-DC /PFC AC-DC/PFC Recorder unit Recorder unit Power supply circuit of storage Power supply SD card section Power supply (RTC) Detail of camera motion section
Power supply

Example of a power supply circuit that provides various DC voltage to the systems

Power supply circuit of storage

Example of a power supply circuit for storage

SD card section

Example of a power supply circuit for SD card

Power supply (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)

Detail of camera motion section

Example of a circuit for camera motion section

Sub block diagram

Power supply
Power supply

Example of a power supply circuit that provides various DC voltage to the systems

Example of a power supply circuit that provides various DC voltage to the systems
U-MOS Series N-ch MOSFET
Part Number
Toshiba Package Name SOP Advance
VDSS (Max) [V] 150
ID (Max) [A] 18
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.059
Polarity N-ch
Small signal MOSFET
Part Number
Toshiba Package Name SOT-23F
VDSS (Max) [V] 30
ID (Max) [A] 4.0
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.056
Polarity N-ch
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Power supply circuit of storage
Power supply circuit of storage

Example of a power supply circuit for storage

Example of a power supply circuit for storage
Electronic fuse (eFuse IC)(1)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC)(2)
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
N-ch MOSFET gate driver IC(1)
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
N-ch MOSFET gate driver IC(2)
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
SD card section
SD card section

Example of a power supply circuit for SD card

Example of a power supply circuit for SD card
Small surface mount LDO regulator(1)
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
Part Number
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
TVS diode
Part Number
Toshiba Package Name DFN10 DFN10 SL2 SL2 SL2
VESD (Max) [kV] +/-20 +/-20 +/-16 +/-15 +/-8
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 0.5 0.7 0.7 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.2 0.15 0.15 0.12
Power supply (RTC)
Power supply (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)

Example of a power supply circuit considering reverse connection prevention of a battery for real time clock (RTC)
Schottky barrier diode
Part Number
Toshiba Package Name USC CST2
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF]   28
Detail of camera motion section
Detail of camera motion section

Example of a circuit for camera motion section

Example of a circuit for camera motion section
Stepping motor
Part Number
Toshiba Package Name HTSSOP48-P-300-0.50 QFN48-P-0707-0.50 HTSSOP48-P-300-0.50 QFN48-P-0707-0.50 P-VQFN16-0303-0.50-001
VOUT (Max) [V] 40 40 40 40 18
IOUT (Max) [A] 1.5 1.5 1.5 1.5 2
VM [V] 8 to 38 8 to 38 8 to 38 8 to 38 2.5 to 16
RON (Typ.) [Ω] 0.6 0.6 0.6 0.6 0.48
Brushed DC motor driver
Part Number
Toshiba Package Name P-TSSOP16-0505-0.65-001 P-VQFN16-0303-0.50-001 P-VQFN16-0303-0.50-001
VOUT (Max) [V] 18 18 8
IOUT (Max) [A] 2.0 2.0 2.0
VM [V] 2.5 to 16 2.5 to 16 1.8 to 7.5
RON(Normal) (Typ.) [Ω] 0.48 0.48 0.22
RON(Large) (Typ.) [Ω]     0.11
Stepping motor driver
Part Number
Toshiba Package Name P-VQFN32-0505-0.50-004
VOUT (Max) [V] 40
IOUT (Max) [A] 2.0
VM [V] 4.5 to 33
RON (Typ.) [Ω] 0.8

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
LDO Regulator / TCR3UG
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
LDORegulator / TCR15AG
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
LDO Regulator / Design / Support / Reference Design Center

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • PCIe and PCI Express are registered trademarks of PCI-SIG.
  • Other company names, product names, and service names may be trademarks of their respective companies.
A new window will open