Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

1SS190

Switching diode

Description

Feature High-speed switching
Internal Connection Single
Number of Circuits 1
Assembly bases Japan
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name S-Mini
Package Image S-Mini
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 0.1 A
Reverse Voltage VR 80 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Jul,2016

Mar,2019

Mar,2020

Mar,2020

 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top