Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC7USB3212WBG

New Product

USB switch

Description

Function Quad SPDT USB switch
Configuration (switch type) SPDT
Number of Circuits 4
RoHS Compatible Product(s) (#) Available
Assembly bases Taiwan

Package Information

Toshiba Package Name WCSP20
Package Image WCSP20
Pins 20
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×1.6×0.64
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 210 mW

Electrical Characteristics

Characteristics Symbol Condition Value Unit
ON-resistance (Typ.) RON - 4.5 Ω
Supply Voltage (Max) VCC - 1.95 V
Supply Voltage (Min) VCC - 1.65 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Jul,2013

Mar,2020

Mar,2020

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TC7USB3212WBG(ELAH 3000 Yes

Notes

back to list
A new window will open
To Top