This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Our high-side switch and low-side switch products are the most suitable power ICs for applications such as relay-driven, solenoid-driven, and power-supply switches that employ fine BiCD processes. In addition to overcurrent protection and overheat protection, a diagnostic output function for outputting diagnostic signals to the MCU in the event of an error is built-in, which contributes to improved safety of the system.
When the switching unit is composed of discrete components, diodes, operational amplifiers, and logic ICs are required as protective circuits in addition to the MOSFET. By making these circuits monolithic IPDs using fine BiCD processes, total costs can be reduced, mounting area can be reduced, and reliability can be improved.
Stock Check & Purchase
require 3 characters or more.