2SK209

Not Recommended for New Design

Junction FET (Surface mount type)

Description

Application Scope General-purpose
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image Toshiba 2SK209 Junction FET (Surface mount type) product S-Mini package image
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate Current IG 10 mA
Gate-drain Voltage VGDS -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Transfer Admittance (Min) |Yfs| - 4 mS
Drain Current (Max) IDSS - 14 mA
Drain Current (Min) IDSS - 1.2 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2026

Jul,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open