TOTX1960A(F)

EOL announced

TOSLINK Fiber-optic transmitting module

Description

Compatible Optical Fiber with Connectors CF-1071 (HC-20/70) Series (Sumitomo Electric Industries)
Compatible Optical Fiber (μm) H-PCF (200/230μm)
Compatible Fiber-Optic Connector JIS F05
Comments Renewal products
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Molded resin package
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃
Supply Voltage (Max) VCC 5.25 V
Supply Voltage (Min) VCC 4.75 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transmission Distance (Max) transmission_distance (Cable is H-PCF) 1000 m
Data Rate (Max) transmission_speed (NRZ) 10 Mb/s
Data Rate (Min) transmission_speed (NRZ) DC Mb/s
Dominant Emitting Wavelength λd (Typ.) wavelength - 770 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open