Feature | JEDEC type / High CTR / Analog signal output |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Output Interface | open-collector |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard | Approved : UL 1577 |
6N139 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP2703 | Almost same characteristics but different package | Different Isolation Voltage |
Toshiba Package Name | JEDEC type |
---|---|
Pins | 8 |
Mounting | Through Hole/Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 2500 | Vrms |
Current Transfer Ratio (Min) | CTR | IF(IN)=0.5mA | 400 | % |
Propagation delay time (H/L)(Max) | tpHL | - | 25000 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 60000 | ns |
Data transfer rate | - | - | 0.3 | Mbps |
Contact us
Contact usFrequently Asked Questions
FAQs