Automotive V2X

Automotive V2X

Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 GNSS GNSS LNA LNA V2X Transceiver /Processor V2X Transceiver /Processor LNA LNA Filter Filter V2N V2N V2V / V2I / V2P V2V / V2I / V2P CAN Transceiver CANTransceiver Level Shifter LevelShifter TVS TVS MCU MCU CAN LINE CAN LINE Other ECU Other ECU Battery (12 V) Battery(12 V) Reverse Battery Protection / Load Switch Reverse Battery Protection /Load Switch LPF LPF DC-DC DC-DC Switch Switch LNA LNA PA PA Switch Switch LNA LNA PA PA TVS TVS TVS TVS TVS TVS [Note1] GNSS: Global Navigation Satellite System [Global posi... [Note1] GNSS: Global Navigation Satellite System[Global positioning satellite system: generic term for satellite positioning systems such as GPSs, GLONASS, Galileo, quasi-top satellites (QZSS)] [Note1] [Note1] Antenna peripheral circuit 12 V DC-DC converter (non-isolated buck type) Power supply ON/OFF control and reverse connection protection circuit
Antenna peripheral circuit​

Example of antenna peripheral circuit for V2X​

12 V DC-DC converter (non-isolated buck type)

Example of 12 V DC-DC converter (non-isolated buck type)

Power supply ON/OFF control and reverse connection protection circuit

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Sub block diagram

Antenna peripheral circuit​
Antenna peripheral circuit​

Example of antenna peripheral circuit for V2X​

Example of antenna peripheral circuit for V2X​
Radio frequency SiGe bipolar transistor
Part Number
Toshiba Package Name SOT-343 (USQ) SOT-343 (USQ)
VCEO (Max) [V] 4 4
IC (Max) [A] 0.05 0.035
fT (Typ.) [GHz] 26.5 27.5
NF (Typ.) [dB] @ f = 2 [GHz] 0.55 0.57
Polarity NPN NPN
12 V DC-DC converter (non-isolated buck type)
12 V DC-DC converter (non-isolated buck type)

Example of 12 V DC-DC converter (non-isolated buck type)

Example of 12 V DC-DC converter (non-isolated buck type)
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L TO-220SM(W) D2PAK+
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 250 160
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00074 0.0015
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Power supply ON/OFF control and reverse connection protection circuit
Power supply ON/OFF control and reverse connection protection circuit (P-ch type)

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
U-MOS series -40V / -60V P-ch MOSFET
Part Number
Toshiba Package Name DPAK+ DPAK+ SOP Advance(WF) TO-220SM(W)
VDSS (Max) [V] -40 -60 -40 -40
ID (Max) [A] -90 -60 -100 -200
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0043 0.0112 0.0031 0.0018
Polarity P-ch P-ch P-ch P-ch
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protection circuit (N-ch type)​

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
Part Number
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L TO-220SM(W) D2PAK+
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 250 160
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00074 0.0015
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
Part Number
Toshiba Package name PS-8 SSOP16 WSON10A
VBB (Max) [V]      
VCC (Max) [V]      
IO (Max) [A] +5mA/ Internally Limited   Internally Limited /-5m
General purpose small signal MOSFET
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
Part Number
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
Part Number
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
Part Number
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

Example of TPD7106F Application Circuit.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7106F
This reference design provides examples of application circuit and simulation for TPD7106F which features power supply reverse connection, charge pumpccircuit and others.
Short circuit detection circuit block diagram of single-output High-Side N-Channel Power MOSFET Gate Driver application and circuit of the TPD7104AF.
Single-Output High-Side N-Channel Power MOSFET Gate Driver Application and Circuit of the TPD7104AF
This reference design provides examples of application circuit and simulation for TPD7104AF which features short load protection, reverse power connection protection and others.

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open