Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of AC-DC converter circuit for supplying main power
Example of the PFC circuit included in the main power supply circuit
Example of main motor drive circuit combined with MCU (controller), gate driver and IPM
Example of main motor drive circuit combined with MCU (Controller), gate driver and MOSFET
Example of water pump motor drive circuit combined with MCD (controller) and High-voltage IPD
Example of wireless communication circuit
Example of input circuit for various sensor signals
Example of operation circuit with key and LED
Example of operation circuit with touch panel
Example of AC-DC converter circuit for supplying main power
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) | 
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 | 
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 | 
Example of the PFC circuit included in the main power supply circuit
| Series | TXZ+TM4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of main motor drive circuit combined with MCU (controller), gate driver and IPM
| Series | TXZ+TM4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of main motor drive circuit combined with MCU (Controller), gate driver and MOSFET
| Series | TXZ+TM 4A Series | TX04 Series | TX03 Series | 
|---|---|---|---|
| Group | M4K Group | M470 Group | M370 Group | 
Example of water pump motor drive circuit combined with MCD (controller) and High-voltage IPD
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | 
| VOUT (Max) [V] | 18 | 18 | 18 | 
| IOUT (Max) [A] | 0.002 | 0.002 | 0.002 | 
| VM [V] | 6 to 16.5 | 6 to 16.5 | 6 to 16.5 | 
| RON (Typ.) [Ω] | 
| Part Number | |
|---|---|
| Toshiba Package name | SSOP30 | 
| VBB (Max) [V] | 600 | 
| VCC (Max) [V] | 18 | 
| IO (Max) [A] | 2.5 | 
Example of wireless communication circuit
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-882 (CST2) | SOD-962 (SL2) | SOD-962 (SL2) | 
| VESD (Max) [kV] | +/-30 | +/-30 | +/-20 | +/-20 | 
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 
| Rdyn (Typ.) [Ω] | 0.2 | 0.23 | 0.5 | 0.5 | 
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 8.5 | 90 | 0.2 | 0.2 | 
Example of input circuit for various sensor signals
| Part Number | ||
|---|---|---|
| Toshiba Package Name | SOT-25 (SMV) | SOT-353F (UFV) | 
| VCC (Max) [V] | 5.5 | 5.5 | 
| VCC, VEE (Max) [V] | +/-2.75 | +/-2.75 | 
Example of operation circuit with key and LED
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 | 
| Number of Circuits | 7 | 8 | 4 | 
| IOUT (Max) [mA/ch] | 500 | 500 | 1500 | 
Example of operation circuit with touch panel
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 | 
| Number of Circuits | 7 | 8 | 4 | 
| IOUT (Max) [mA/ch] | 500 | 500 | 1500 | 
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.