EOL announced
Series regulator (Three-terminal voltage regulator)
Feature | High current output / Low dropout voltage |
---|---|
Protection Functions | Safe operating area (SOA) / Overcurrent protection / Overheating protection |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image |
![]() |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 1000 | mA |
Power Dissipation | PD | 10 | W |
Power Dissipation | PD | 1 | W |
Input Voltage | VIN | 16 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Dropout Voltage (Typ.) | VD | IOUT=0.5A | 0.32 | V |
Output Voltage (Typ.) | VOUT | - | 9 | V |
Contact us
Contact usFrequently Asked Questions
FAQs