TA48LS025F

EOL announced

Multi-functional regulator

Description

Feature Built-in ON/OFF switch / Low dropout voltage
Output type Static output voltage
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TA48LS025F Multi-functional regulator product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 300 mA
Power Dissipation (mounted on glass-epoxy board) PD 1.2 W
Input Voltage VIN 14 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (Max) accuracy(VOUT) Tj=25℃ 2.5 %
Bias Current (Typ.) IB IOUT=0A 1.0 mA
Quiescent current (OFF mode) (Max) IB(OFF) - 5 μA
Dropout Voltage (Max) VD IOUT=0.15A 0.5 V
Dropout Voltage (Max) VD IOUT=0.3A 0.6 V
Dropout Voltage (Typ.) VD IOUT=0.3A 0.4 V
Output Voltage (Typ.) VOUT - 2.5 V
Output Voltage (Max) VOUT - 2.563 V
Output Voltage (Min) VOUT - 2.437 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open