TC4021BP

CMOS Logic ICs Standard series

Description

Function 1 Flip-Flop/Latch/Register
Function 2 Parallel-In/Serial-Out Shift Register
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name DIP16
Package Image Toshiba TC4021BP CMOS Logic ICs Standard series product DIP16 package image
JEITA P-DIP16-6.4x19.25-2.54
Pins 16
Mounting Through Hole
Width×Length×Height
(mm)
19.75×7.62×3.5
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 18 V
Supply voltage (Min) VCC - 3 V
Operating temperature Topr - -40 to 85
Output current (Min) IO VCC=5V 0.51 mA
Propagation delay time (Typ.) tpd_tpz VCC=15V 45 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2024

Jul,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
TC4021BP(N,F) 25 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open