Feature | Synchronous rectifier/high efficiency / Internal phase compensation / Adjustable soft start time |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP Advance (HSON8-P) |
---|---|
Pins | 8 |
Mounting | Surface Mount |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Oscillation frequency (Typ.) | fOSC | - | 800 | kHz |
Output Current (Max) | IOUT | - | 2.5 | A |
Operating Voltage (Max) | VIN(opr) | - | 5.5 | V |
Operating Voltage (Min) | VIN(opr) | - | 2.7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs