Application Scope | Communication interface / Power supply |
---|---|
Function | High IF |
Number of Circuits | 4 |
Input type | DC |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | DIP16 |
---|---|
Pins | 16 |
Mounting | Through Hole |
Width×Length×Height (mm) |
19.82×7.62×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector-emitter voltage | VCEO | 55 | V |
Collector Current | IC | 0.08 | A |
Operating Temperature | Topr | -55 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
Current Transfer Ratio (Max) | CTR | IF=100mA VCE=1V |
80 | % |
Current Transfer Ratio (Min) | CTR | IF=100mA VCE=1V |
20 | % |
Contact us
Contact usFrequently Asked Questions
FAQs