Application Scope | White color LED backlighting |
---|---|
Class | Constant current step-up DC/DC converter |
Output Channel (Ch) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SON8-P-0.65 |
---|---|
Pins | 8 |
Mounting | Surface Mount |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 80 | mA |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Supply Voltage (Max) | VDD | 6 | V |
Output Voltage | VO | 48 | V |
Contact us
Contact usFrequently Asked Questions
FAQs