Contact us

A new window will open A new window will open

SO8

TLP2118E

Photocoupler (photo-IC output)

Description

Feature 5V supply voltage / Dual output
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 2
Output Interface open-collector
RoHS Compatible Product(s) (#) Available
Assembly bases Japan
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO8
Package Image SO8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.1×6.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 35 nsec
Isolation voltage BVS t=60sec 2500 Vrms
Common mode transient immunity CMH / CML - +/-15 kV/μs
ICC (Max) ICC - 10 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 75 nsec
Propagation delay time (L/H)(Max) tpLH - 75 nsec
Data transfer rate - - 15 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 5.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 4.5 V

 

Document

Data sheet TLP2118E Data sheet/Japanese [Jun,2019] (PDF: 675KB)
Data sheet TLP2118E Data sheet/English [Jun,2019] (PDF: 413KB)
Reliability Information Reliability Data [Sep,2019] (PDF: 172KB)
Application Note Basic Characteristics and Application Circuit Design of IC Couplers [Nov,2019] (PDF: 2046KB)
Application Note Safety standards for photocouplers [Jun,2018] (PDF: 706KB)
Application Note Glossary of Photocoupler and Photorelay Terms [Mar,2018] (PDF: 509KB)
Catalog Photocouplers and Photorelays [Jun,2019] (PDF: 8198KB)
Catalog Photocouplers and Photorelays Product Notes [Sep,2017] (PDF: 6083KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.