TLP7920

Photocoupler(Isolation Amplifier)

  • Related Reference Design(4)

Description

Feature Sigma-delta(Σ-Δ)analog-to-digital converter technology / Optical coupled isolation amplifier
Application Scope Motor Phase Current and voltage Sensing / Inverter Current and voltage Sensing
Function Isolation Amplifier
Number of Circuits 1
Output Interface Analog output
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image DIP8
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
power supply voltage VDD1,VDD2 -0.5 to 6.0 V
operating temprature Topr -40 to 105

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
common mode transient immunity (Min) CMTI - 15 kV/μs
common mode transient immunity (Typ.) CMTI - 20 kV/μs
Input offset voltage drift vs ambient temperature(Max) |dVOS/dTa| - 10 μV/℃
Input offset voltage drift vs ambient temperature(Typ.) |dVOS/dTa| - 3 μV/℃
Gain rank A (+/- 1.0%)(Max) G1 Ta=25℃ 8.28 V/V
Gain rank A (+/- 1.0%)(Min) G1 Ta=25℃ 8.12 V/V
Gain rank A (+/- 1.0%)(Typ.) G1 Ta=25℃ 8.2 V/V
Gain rank B (+/- 0.5%)(Max) G0 Ta=25℃ 8.24 V/V
Gain rank B (+/- 0.5%)(Min) G0 Ta=25℃ 8.16 V/V
Gain rank B (+/- 0.5%)(Typ.) G0 Ta=25℃ 8.2 V/V
Gain rank none (+/- 3.0%)(Max) G3 Ta=25℃ 8.44 V/V
Gain rank none (+/- 3.0%)(Min) G3 Ta=25℃ 7.95 V/V
Gain rank none (+/- 3.0%)(Typ.) G3 Ta=25℃ 8.2 V/V
Input side supply current (VDD1) (Max) IDD1 VIN+=0V 12 mA
Input side supply current (VDD1) (Typ.) IDD1 VIN+=0V 8.6 mA
Output side supply current (VDD2)(Max) IDD2 VIN+=0V 10 mA
Output side supply current (VDD2) IDD2 VIN+=0V 6.2 mA
Output nonlinearity (±200mV) (Max) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.13 %
Output nonlinearity (±200mV) (Typ.) NL200 Ta=25℃
VIN+>=-200mV
VIN+<=200mV
0.02 %
R_IN - 80
Propagation delay time (10% - 10%) (Max) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 2.3 μs
Propagation delay time (10% - 10%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD10 CL=15pF 1.9 μs
Propagation delay time (50% - 50%) (Max) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.6 μs
Propagation delay time (50% - 50%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD50 CL=15pF 2.3 μs
Propagation delay time (90% - 90%) (Max) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 3.3 μs
Propagation delay time (90% - 90%) (Typ.) (V_IN+=0 to 200mV/microsec step) tpD90 CL=15pF 2.8 μs
Input side supply voltage VDD1 - 4.5 to 5.5 V
Output side supply voltage VDD2 - 3.0 to 5.5 V
Input offset voltage(Max) VOS Ta=25℃ 2.1 mV
Input offset voltage(Min) VOS Ta=25℃ -0.7 mV
Input offset voltage(Typ.) VOS Ta=25℃ 0.73 mV
Gain drift vs ambient temperature |dG/dTa| - 0.00012 V/V/degC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2023

Mar,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS ACCURACY VDE
TLP7920(A-LF1,F 50 Yes A-rank(±1%) -
TLP7920(B-LF1,F 50 Yes B-rank(±0.5%) -
TLP7920(D4-LF1,F 50 Yes - Yes
TLP7920(D4ALF1,F 50 Yes A-rank(±1%) Yes
TLP7920(D4BLF1,F 50 Yes B-rank(±0.5%) Yes
TLP7920(LF1,F 50 Yes - -

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open