Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
You can choose among a wide range of development tool partners for Arm® Core-based microcontroller development environment. Choose the best development tools and partners that suit your needs.
Toshiba offers a complete line of TLCS family development environment to support customers in each phase of program development from design to evaluation.
A development tool is available for each product in the following configuration.
Product name |
Series / Family |
Part Number |
Version |
Host OS |
|---|---|---|---|---|
Integrated Development Environment(Includes C compiler) |
TLCS-870/C1 Series | SW00MN0-ZCC |
V2.31 |
Windows® 10 |
Flash Programmer (Note-1) |
TLCS-870/C1 Series TX Family TXZ+ Family |
SW00FN0-ZCC |
V4.21 |
Windows® 10 |
(Note-1) Use 3rd party Flash Programmer for mass production.
It is not recommended to use any devices listed on this page for new designs. Some of these have been discontinued.