TD62502FG

EOL announced

Single-transistor array (common-emitter)

Description

Number of Circuits 7
Input Resistor (Ω) 10.5kΩ + 7V Z.D.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOP16-P-225-1.27
Pins 16
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 200 mA
Operational Temperature Topr -40 to 85
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Breakdown Voltage VCE(SUS) 35 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open